Heat-resistant Blickle TempLine® Basic wheels with solid rubber tyres, with pressed steel rim / VEHI

VEHI

Manufacturer BLICKLE
Description Heat-resistant Blickle TempLine® Basic wheels with solid rubber tyres, with pressed steel rim / VEHI, Wheel Ø: 100 mm, Bearing type: Roller bearing, Axle bore Ø: 12 mm
Part number VEHI 100/12R
Product selection
Selector Reference No. Type Bearing type Wheel Ø (mm) Wheel width (mm) Load capacity (kg) Axle bore Ø Hub length
1 VEHI 100/12R Wheel Roller bearing 100 30 65 12 45
2 VEHI 125/12R Wheel Roller bearing 125 37.5 90 12 45
3 VEHI 160/20R Wheel Roller bearing 160 40 120 20 60
4 VEHI 200/20R Wheel Roller bearing 200 50 180 20 60
Reference No.
Type
Bearing type
Wheel Ø (mm)
Wheel width (mm)
Load capacity (kg)
Axle bore Ø
Hub length
Contact the supplier
Blickle Wheels + Castors
Blickle Räder+Rollen GmbH u. Co. KG (HQ)
Blickle Castors & Wheels Ltd. (GBR)
Blickle, a.s. (CZE)
Blickle Räder+Rollen GmbH (CHE)
Blickle Räder+Rollen GmbH (AUT)
Blickle Oy (FIN)
Blickle-France SAS Roues et Roulettes (FRA)
BLICKLE bvba - sprl (BEL)
Blickle Italia S.r.l. (ITA)
Blickle Hispania, S.A. (ESP)
Blickle Wielen B.V. (NLD)
Blickle Norge AS (NOR)
Blickle AB (SWE)
Blickle U.S.A. Wheels and Casters Inc. (USA)
Blickle Canada Inc. (CAN)
Blickle Castors (Taicang) Co., Ltd. 比克力脚轮(太仓)有限公司 (CHN)