binder
By binder

Snap-In IP67 male panel mount connector, Contacts: 5, unshielded, solder, IP67, VDE

Snap-In, series 720, Miniature Connectors

Manufacturer binder
Description Snap-In IP67 male panel mount connector, Contacts: 5, unshielded, solder, IP67, VDE
Part Number 99 9115 00 05
Mass 5.308
product segment Miniature Connectors
numbers of contacts 5
design male panel mount connector
locking system snap
termination solder
installation type Panel Mount
EMC unshielded
degree of protection IP67
wire gauge mm max. 0.75 mm²
wire gauge AWG max. AWG 18
Mechanical durability > 500 Mating cycles
Rated current 5 A
Rated voltage 125 V
pollution degree 2
overvoltage category II
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

male panel mount connector

Contact the supplier

binder

binder

Connectors

Google Map