binder
By binder

Snap-In IP67 female cable connector, Contacts: 12, unshielded, moulded cable, IP67, PUR black, 12 x 0.25 mm²

Snap-In, series 720, Miniature Connectors

Manufacturer binder
Description Snap-In IP67 female cable connector, Contacts: 12, unshielded, moulded cable, IP67, PUR black, 12 x 0.25 mm²
Part Number 79 9178 020 12
Mass 136
product segment Miniature Connectors
numbers of contacts 12
design female cable connector
locking system snap
termination moulded cable
installation type cable mounting
EMC unshielded
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 500 Mating cycles
Rated current 2 A
Rated voltage 60 V
pollution degree 2
overvoltage category II
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

female cable connector

Contact the supplier

binder

binder

Connectors

Google Map