2

09 9750 30 03, Snap-In IP40 female panel mount connector, Contacts: 3, Shielding is not possible, solder, IP40

Snap In, series 719 · 709, SubMiniature connectors

Manufacturer binder
Description Snap-In IP40 female panel mount connector, Contacts: 3, Shielding is not possible, solder, IP40
Part Number 09 9750 30 03
Mass 1.19
product segment Subminiature connectors
numbers of contacts 3
design female panel mount connector
locking system snap
termination solder
installation type Housing assembly
EMC no
degree of protection IP40
wire gauge mm 0.25 mm²
wire gauge AWG 24
mechanical operation > 100 Mating cycles
Rated current 3 A
Rated voltage 60
pollution degree 1
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 09 9750 30 03 Snap-In IP40 female panel mount connector, Contacts: 3, Shielding is not possible, solder, IP40 1.19 Subminiature connectors 3 female panel mount connector snap solder Housing assembly no IP40 0.25 mm² 24 > 100 Mating cycles 3 A 60 1 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

Snap-In IP40 female panel mount connector, Contacts: 3, Shielding is not possible, solder, IP40

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.