M18, series 220, Automation technology - solenoid valve connectors
binder
By binder


Size B (industry) solenoid socket, Contacts: 2+PE, not shielded, moulded on cable, IP67, PUR schwarz

M18, series 220, Automation technology - solenoid valve connectors

Manufacturer binder
Description contact insert, Cable mounting, central bolt, moulded on cable, IP67, > 50 mating cycles, 2+PEpin
Part Number 30 5539 500 520
Mass 300
product segment Automation technology - solenoid valve connectors
numbers of contacts 2+PE
design contact insert
locking system central bolt
termination moulded on cable
installation type Cable mounting
EMC no
degree of protection IP67
wire gauge mm 0,75 mm²
wire gauge AWG 21
mechanical operation > 50 mating cycles
Rated current 4 A
Rated voltage 24
pollution degree 3
overvoltage category III
insulating material group I
CAD models
Share

Product selection

Index CAD Selector Part Number Description Mass Quantity product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 No CAD available 1 30 5539 500 520 contact insert, Cable mounting, central bolt, moulded on cable, IP67, > 50 mating cycles, 2+PEpin 300 1 Automation technology - solenoid valve connectors 2+PE contact insert central bolt moulded on cable Cable mounting no IP67 0,75 mm² 21 > 50 mating cycles 4 A 24 3 III I

Product Description

Size B (industry) solenoid socket, Contacts: 2+PE, not shielded, moulded on cable, IP67, PUR schwarz

Contact the supplier

binder

binder

Connectors

Google Map