43 1711 000 04, Size A male connector (panel mount), Contacts: 3+PE, not shielded, solder, IP65, UL, ESTI+, VDE
1

43 1711 000 04, Size A male connector (panel mount), Contacts: 3+PE, not shielded, solder, IP65, UL, ESTI+, VDE

M18, series 210, Automation technology - solenoid valve connectors

Manufacturer binder
Description Size A male connector (panel mount), Contacts: 3+PE, not shielded, solder, IP65, UL, ESTI+, VDE
Part Number 43 1711 000 04
Mass 10.191
product segment Automation technology - solenoid valve connectors
numbers of contacts 3+PE
design male connector (panel mount)
locking system screw
termination solder
installation type Housing assembly
EMC no
degree of protection IP65
wire gauge mm 1.00 mm²
wire gauge AWG 17
mechanical operation > 50 Mating cycles
Rated current 10 A
Rated voltage 250
pollution degree 3
overvoltage category III
insulating material group III
Product selection
CAD Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
No CAD available 1 43 1711 000 04 Size A male connector (panel mount), Contacts: 3+PE, not shielded, solder, IP65, UL, ESTI+, VDE 10.191 Automation technology - solenoid valve connectors 3+PE male connector (panel mount) screw solder Housing assembly no IP65 1.00 mm² 17 > 50 Mating cycles 10 A 250 3 III III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

Size A male connector (panel mount), Contacts: 3+PE, not shielded, solder, IP65, UL, ESTI+, VDE

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.