binder
By binder

Size A male connector (panel mount), Contacts: 2+PE, unshielded, solder, IP40 without seal, VDE, ESTI+

series 210, Automation Technology - Solenoid Valve Connectors

Manufacturer binder
Description Size A male connector (panel mount), Contacts: 2+PE, unshielded, solder, IP40 without seal, VDE, ESTI+
Part Number 43 1705 000 03
Mass 4.335
product segment Automation Technology - Solenoid Valve Connectors
numbers of contacts 2+PE
design male connector (panel mount)
locking system central bolt
termination solder
installation type Panel Mount
EMC unshielded
degree of protection IP40 without seal, IP65 with seal, see accessories
wire gauge mm 1.00 mm²
wire gauge AWG AWG 17
Mechanical durability > 50 Mating cycles
Rated current 10 A
Rated voltage 250 V
pollution degree 3
overvoltage category III
insulating material group III
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

male connector (panel mount)

Contact the supplier

binder

binder

Connectors

Google Map