binder
By binder

RD24 male angled connector, Contacts: 6+PE, 6.0 - 8.0 mm, unshielded, solder, IP67, UL, ESTI+, VDE, PG9

RD24, series 693, Power Connectors

Manufacturer binder
Description RD24 male angled connector, Contacts: 6+PE, 6.0 - 8.0 mm, unshielded, solder, IP67, UL, ESTI+, VDE, PG9
Part Number 99 4225 70 07
Mass 32.535
product segment Power Connectors
numbers of contacts 6+PE
design male angled connector
locking system screw
termination solder
installation type cable mounting
EMC unshielded
degree of protection IP67, IP65 with cable diameter 6-7 mm
wire gauge mm max. 0.75 mm²
wire gauge AWG max. AWG 18
Mechanical durability > 500 Mating cycles
cable outlet 6.0 - 8.0 mm
Rated current 10 A (8 A UL)
Rated voltage 250 V
pollution degree 3
overvoltage category III
insulating material group III
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

male angled connector

Contact the supplier

binder

binder

Connectors

Google Map