binder
By binder

RD24 female cable connector, Contacts: 6+PE, 12.0 - 14.0 mm, unshielded, solder, IP67, PG16

RD24, series 692, Power Connectors

Manufacturer binder
Description RD24 female cable connector, Contacts: 6+PE, 12.0 - 14.0 mm, unshielded, solder, IP67, PG16
Part Number 99 0214 160 07
Mass 38.283
product segment Power Connectors
numbers of contacts 6+PE
design female cable connector
locking system screw
termination solder
installation type cable mounting
EMC unshielded
degree of protection IP67
wire gauge mm max. 0.75 mm²
wire gauge AWG max. AWG 18
Mechanical durability > 500 Mating cycles
cable outlet 12.0 - 14.0 mm
Rated current 10 A
Rated voltage 250 V
pollution degree 3
overvoltage category III
insulating material group III
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

female cable connector

Contact the supplier

binder

binder

Connectors

Google Map