1

M16 IP67 male panel mount connector, Contacts: 6 DIN, Shielding is not possible, solder, IP67, UL

M16, series 723, Miniature connectors

Manufacturer binder
Description male panel mount connector, Housing assembly, bolted, solder, IP67, > 500 mating cycles, 6 DINpin
Part Number 09 0123 00 06
Mass 11.172
product segment Miniature connectors
numbers of contacts 6 DIN
design male panel mount connector
locking system bolted
termination solder
installation type Housing assembly
EMC no
degree of protection IP67
wire gauge mm 0,75 mm²
wire gauge AWG 20
mechanical operation > 500 mating cycles
Rated current 5 A
Rated voltage 250
pollution degree 1
overvoltage category I
insulating material group III
Product selection
Selector Part Number Description Mass Quantity product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 09 0123 00 06 male panel mount connector, Housing assembly, bolted, solder, IP67, > 500 mating cycles, 6 DINpin 11.172 1 Miniature connectors 6 DIN male panel mount connector bolted solder Housing assembly no IP67 0,75 mm² 20 > 500 mating cycles 5 A 250 1 I III
Part Number
Description
Mass
Quantity
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M16 IP67 male panel mount connector, Contacts: 6 DIN, Shielding is not possible, solder, IP67, UL

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.