2

M12-A male panel mount connector, Contacts: 5, not shielded, single wires, IP68, UL, PG9 FMT VA

M12, series 713, Automation technology - sensors and actuators

Manufacturer binder
Description male panel mount connector, Housing assembly, bolted, single wires, IP68, > 100 mating cycles, 5pin
Part Number 76 2531 1111 00005-0200
Mass 18.336
product segment Automation technology - sensors and actuators
numbers of contacts 5
design male panel mount connector
locking system bolted
termination single wires
installation type Housing assembly
EMC no
coding M12-A
degree of protection IP68
wire gauge mm (0,25 mm²)
wire gauge AWG 24
mechanical operation > 100 mating cycles
Rated current 4 A (3 A UL)
Rated voltage 60
pollution degree 3
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass Quantity product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 76 2531 1111 00005-0200 male panel mount connector, Housing assembly, bolted, single wires, IP68, > 100 mating cycles, 5pin 18.336 1 Automation technology - sensors and actuators 5 male panel mount connector bolted single wires Housing assembly no M12-A IP68 (0,25 mm²) 24 > 100 mating cycles 4 A (3 A UL) 60 3 II III
Part Number
Description
Mass
Quantity
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-A male panel mount connector, Contacts: 5, not shielded, single wires, IP68, UL, PG9 FMT VA

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.