Pulleys AT10 20 teeth

Manufacturer Binder Magnetic
Description Pulleys AT10 20 teeth - 33AT1020
Part Number 33AT1020
Availability Stock France
Standard material Aluminium
Profile/pitch AT10
Profile AT
Number of teeth Z 20
Pitch 10 mm
Belt width b 16
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Binder Magnetic - Pulleys

Binder Magnetic - Pulleys

BINDER MAGNETIC produces more than 40,000 pulleys a year in a factory dedicated to the French market, based in Saint Jean-de-Braye (45). We have set up a short production circuit so that we can deliver the most popular pulleys within two weeks at a competitive price. These are aluminium pulleys with T5, T10, AT5, AT10 and T12.7 (1/2") pitches, available in several widths and a wide range of dimensions. We can supply the pulleys unfinished or shaped to drawings with simple machining operations (bores, counterbores, standard keyways and holes/taps). We can also produce customised pulleys in any profile/pitch and size, from bars of various materials, with or without surface treatment. Please do not hesitate to contact us.

Google Map