binder
By binder

M9 IP67 male panel mount connector, Contacts: 4, shieldable, dip-solder, IP67, front mounting

M9, series 712, Subminiature Connectors

Manufacturer binder
Description M9 IP67 male panel mount connector, Contacts: 4, shieldable, dip-solder, IP67, front mounting
Part Number 09 0411 35 04
Mass 10.276
product segment Subminiature Connectors
numbers of contacts 4
design male panel mount connector
locking system screw
termination dip-solder
installation type Panel Mount
EMC shieldable
degree of protection IP67
Mechanical durability > 500 Mating cycles
Rated current 3 A
Rated voltage 125 V
pollution degree 1
overvoltage category III
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

male panel mount connector

Contact the supplier

binder

binder

Connectors

Google Map