binder
By binder

M9 IP67 male angled connector, Contacts: 4, shielded, moulded cable, IP67, PUR black, 5 x 0.25 mm²

M9, series 702, Subminiature Connectors

Manufacturer binder
Description M9 IP67 male angled connector, Contacts: 4, shielded, moulded cable, IP67, PUR black, 5 x 0.25 mm²
Part Number 79 1409 75 04
Mass 222
product segment Subminiature Connectors
numbers of contacts 4
design male angled connector
locking system screw
termination moulded cable
installation type cable mounting
EMC shielded
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 500 Mating cycles
Rated current 3 A
Rated voltage 125 V
pollution degree 1
overvoltage category III
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

male angled connector

Contact the supplier

binder

binder

Connectors

Google Map