2

09 0412 00 04, M9 IP67 female panel mount connector, Contacts: 4, shieldable, solder, IP67

M9, series 712, SubMiniature connectors

Manufacturer binder
Description M9 IP67 female panel mount connector, Contacts: 4, shieldable, solder, IP67
Part Number 09 0412 00 04
Mass 5.191
product segment Subminiature connectors
numbers of contacts 4
design female panel mount connector
locking system screw
termination solder
installation type Housing assembly
EMC yes
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG 24
mechanical operation > 500 Mating cycles
Rated current 3 A
Rated voltage 125
pollution degree 1
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 09 0412 00 04 M9 IP67 female panel mount connector, Contacts: 4, shieldable, solder, IP67 5.191 Subminiature connectors 4 female panel mount connector screw solder Housing assembly yes IP67 0.25 mm² 24 > 500 Mating cycles 3 A 125 1 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M9 IP67 female panel mount connector, Contacts: 4, shieldable, solder, IP67

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.