binder
By binder

M9 IP40 male cable connector, Contacts: 3, 4.0 - 5.0 mm, unshielded, solder, IP40

M9, series 711, Subminiature Connectors

Manufacturer binder
Description M9 IP40 male cable connector, Contacts: 3, 4.0 - 5.0 mm, unshielded, solder, IP40
Part Number 99 0075 102 03
Mass 5.645
product segment Subminiature Connectors
numbers of contacts 3
design male cable connector
locking system screw
termination solder
installation type cable mounting
EMC unshielded
degree of protection IP40
wire gauge mm max. 0.25 mm²
wire gauge AWG max. AWG 24
Mechanical durability > 500 Mating cycles
cable outlet 4.0 - 5.0 mm
Rated current 4 A
Rated voltage 125 V
pollution degree 1
overvoltage category III
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

male cable connector

Contact the supplier

binder

binder

Connectors

Google Map