binder
By binder

M8-D connection cable 2 male cable connectors, Contacts: 4, shielded, moulded cable, IP67, PUR green, 4 x AWG22

M8, series 818, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M8-D connection cable 2 male cable connectors, Contacts: 4, shielded, moulded cable, IP67, PUR green, 4 x AWG22
Part Number 77 5429 5429 50704-0100
Mass 100.0
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design connection cable 2 male cable connectors
locking system M8x1
termination moulded cable
installation type cable mounting
EMC shielded
coding M8-D
degree of protection IP67
wire gauge mm 0.34 mm²
wire gauge AWG AWG 22
Mechanical durability > 100 Mating cycles
Rated current 4 A
Rated voltage 25 AC, 60DC
pollution degree 3
overvoltage category I
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

connection cable 2 male cable connectors

Contact the supplier

binder

binder

Connectors

Google Map