2

86 6319 1120 00008, M8 male panel mount connector, Contacts: 8, shieldable, with shield plate, dip-solder, IP67

M8, series 718, Automation technology - sensors and actuators

Manufacturer binder
Description M8 male panel mount connector, Contacts: 8, shieldable, with shield plate, dip-solder, IP67
Part Number 86 6319 1120 00008
Mass 5
product segment Automation technology - sensors and actuators
numbers of contacts 8
design male panel mount connector
locking system bolted / snap
termination dip-solder
installation type Housing assembly
EMC yes
coding M8-A
degree of protection IP67
mechanical operation > 100 Mating cycles
Rated current 1,5 A
Rated voltage 30
pollution degree 3
overvoltage category II
insulating material group II
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 86 6319 1120 00008 M8 male panel mount connector, Contacts: 8, shieldable, with shield plate, dip-solder, IP67 5 Automation technology - sensors and actuators 8 male panel mount connector bolted / snap dip-solder Housing assembly yes M8-A IP67 > 100 Mating cycles 1,5 A 30 3 II II
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M8 male panel mount connector, Contacts: 8, shieldable, with shield plate, dip-solder, IP67

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.