2

76 6218 1111 00005-0200, M8 female panel mount connector, Contacts: 5, not shielded, single wires, IP67

M8, series 718, Automation technology - sensors and actuators

Manufacturer binder
Description M8 female panel mount connector, Contacts: 5, not shielded, single wires, IP67
Part Number 76 6218 1111 00005-0200
Mass 8.066 g
product segment Automation technology - sensors and actuators
numbers of contacts 5
design female panel mount connector
locking system screw
termination single wires
installation type Housing assembly
EMC no
coding M8-B
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG 24
mechanical operation > 100 Mating cycles
Rated current 3 A
Rated voltage 60
pollution degree 3
overvoltage category II
insulating material group II
Product selection
Selector Part Number Description Mass (g) product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 76 6218 1111 00005-0200 M8 female panel mount connector, Contacts: 5, not shielded, single wires, IP67 8.066 Automation technology - sensors and actuators 5 female panel mount connector screw single wires Housing assembly no M8-B IP67 0.25 mm² 24 > 100 Mating cycles 3 A 60 3 II II
Part Number
Description
Mass (g)
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M8 female panel mount connector, Contacts: 5, not shielded, single wires, IP67

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.