binder
By binder

M8 female cable connector, Contacts: 4, unshielded, moulded cable, IP67/IP69K, UL listed, PUR black, 4 x 0.34 mm², stainless steel

M8, series 718, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M8 female cable connector, Contacts: 4, unshielded, moulded cable, IP67/IP69K, UL listed, PUR black, 4 x 0.34 mm², stainless steel
Part Number 77 3706 0000 50004-0200
Mass 64
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design female cable connector
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
degree of protection IP67/IP69K
wire gauge mm 0.34 mm²
wire gauge AWG AWG 22
Mechanical durability > 100 Mating cycles
Rated current 4 A
Rated voltage 60 V
pollution degree 3
overvoltage category II
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

female cable connector

Contact the supplier

binder

binder

Connectors

Google Map