binder
By binder

M8 female cable connector, Contacts: 3, 4.0 - 5.5 mm, shieldable, screw clamp, IP67, UL listed

M8, series 768, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M8 female cable connector, Contacts: 3, 4.0 - 5.5 mm, shieldable, screw clamp, IP67, UL listed
Part Number 99 3360 100 03
Mass 27.543
product segment Automation Technology - Sensors and Actuators
numbers of contacts 3
design female cable connector
locking system screw
termination screw clamp
installation type cable mounting
EMC shieldable
degree of protection IP67
wire gauge mm 0.14 - 0.50 mm²
wire gauge AWG AWG 26 - 20
Mechanical durability > 100 Mating cycles
cable outlet 4.0 - 5.5 mm
Rated current 4 A
Rated voltage 60 V
pollution degree 3
overvoltage category II
insulating material group III
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

female cable connector

Contact the supplier

binder

binder

Connectors

Google Map