2

99 3383 100 04, M8 cable connector, Contacts: 4, 3.5 - 5.0 mm, not shielded, screw clamp, IP67, UL listed

M8, series 768, Automation technology - sensors and actuators

Manufacturer binder
Description M8 cable connector, Contacts: 4, 3.5 - 5.0 mm, not shielded, screw clamp, IP67, UL listed
Part Number 99 3383 100 04
Mass 9.012
product segment Automation technology - sensors and actuators
numbers of contacts 4
design cable connector
locking system screw
termination screw clamp
installation type Cable mounting
EMC no
coding M8-A
degree of protection IP67
wire gauge mm 0.14 - 0.50 mm²
wire gauge AWG 26 - 20
cable outlet 3.5 - 5.0 mm
mechanical operation > 100 Mating cycles
Rated current 4 A
Rated voltage 60
pollution degree 3
overvoltage category III
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG cable outlet mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 99 3383 100 04 M8 cable connector, Contacts: 4, 3.5 - 5.0 mm, not shielded, screw clamp, IP67, UL listed 9.012 Automation technology - sensors and actuators 4 cable connector screw screw clamp Cable mounting no M8-A IP67 0.14 - 0.50 mm² 26 - 20 3.5 - 5.0 mm > 100 Mating cycles 4 A 60 3 III III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
cable outlet
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M8 cable connector, Contacts: 4, 3.5 - 5.0 mm, not shielded, screw clamp, IP67, UL listed

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.