2

99 3361 25 03, M8 cable connector, Contacts: 3, 2.0 - 3.5 mm, shieldable, solder, IP67

M8, series 768, Automation technology - sensors and actuators

Manufacturer binder
Description M8 cable connector, Contacts: 3, 2.0 - 3.5 mm, shieldable, solder, IP67
Part Number 99 3361 25 03
Mass 18.776
product segment Automation technology - sensors and actuators
numbers of contacts 3
design cable connector
locking system screw
termination solder
installation type Cable mounting
EMC yes
coding M8-A
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG 24
cable outlet 2.0 - 3.5 mm
mechanical operation > 100 Mating cycles
Rated current 4 A
Rated voltage 60
pollution degree 3
overvoltage category III
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG cable outlet mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 99 3361 25 03 M8 cable connector, Contacts: 3, 2.0 - 3.5 mm, shieldable, solder, IP67 18.776 Automation technology - sensors and actuators 3 cable connector screw solder Cable mounting yes M8-A IP67 0.25 mm² 24 2.0 - 3.5 mm > 100 Mating cycles 4 A 60 3 III III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
cable outlet
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M8 cable connector, Contacts: 3, 2.0 - 3.5 mm, shieldable, solder, IP67

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.