2

09 3111 01 04, M5 male panel mount connector, Contacts: 4, not shielded, single wires, IP67

M5, series 707, Automation technology - sensors and actuators

Manufacturer binder
Description M5 male panel mount connector, Contacts: 4, not shielded, single wires, IP67
Part Number 09 3111 01 04
Mass 4.45
product segment Automation technology - sensors and actuators
numbers of contacts 4
design male panel mount connector
locking system screw
termination single wires
installation type Housing assembly
EMC no
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG 24
mechanical operation > 100 Mating cycles
Rated current 1 A
Rated voltage 60
pollution degree 3
overvoltage category II
insulating material group I
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 09 3111 01 04 M5 male panel mount connector, Contacts: 4, not shielded, single wires, IP67 4.45 Automation technology - sensors and actuators 4 male panel mount connector screw single wires Housing assembly no IP67 0.25 mm² 24 > 100 Mating cycles 1 A 60 3 II I
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M5 male panel mount connector, Contacts: 4, not shielded, single wires, IP67

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.