2

79 3109 35 04, M5 male angled connector, Contacts: 4, not shielded, moulded on cable, IP67, M5x0.5, PUR black, 4 x 0.25 mm²

M5, series 707, Automation technology - sensors and actuators

Manufacturer binder
Description M5 male angled connector, Contacts: 4, not shielded, moulded on cable, IP67, M5x0.5, PUR black, 4 x 0.25 mm²
Part Number 79 3109 35 04
Mass 120
product segment Automation technology - sensors and actuators
numbers of contacts 4
design male angled connector
locking system screw
termination moulded on cable
installation type Cable mounting
EMC no
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG 24
mechanical operation > 100 Mating cycles
Rated current 1 A
Rated voltage 60
pollution degree 3
overvoltage category II
insulating material group I
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 79 3109 35 04 M5 male angled connector, Contacts: 4, not shielded, moulded on cable, IP67, M5x0.5, PUR black, 4 x 0.25 mm² 120 Automation technology - sensors and actuators 4 male angled connector screw moulded on cable Cable mounting no IP67 0.25 mm² 24 > 100 Mating cycles 1 A 60 3 II I
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M5 male angled connector, Contacts: 4, not shielded, moulded on cable, IP67, M5x0.5, PUR black, 4 x 0.25 mm²

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.