2

79 3102 55 03, M5 female cable connector, Contacts: 3, not shielded, moulded on cable, IP67, M5x0.5, PUR black, 3 x 0.14 mm²

M5, series 707, Automation technology - sensors and actuators

Manufacturer binder
Description M5 female cable connector, Contacts: 3, not shielded, moulded on cable, IP67, M5x0.5, PUR black, 3 x 0.14 mm²
Part Number 79 3102 55 03
Mass 67.5
product segment Automation technology - sensors and actuators
numbers of contacts 3
design female cable connector
locking system screw
termination moulded on cable
installation type Cable mounting
EMC no
degree of protection IP67
wire gauge mm 0.14 mm²
wire gauge AWG 26
mechanical operation > 100 Mating cycles
Rated current 1 A
Rated voltage 60
pollution degree 3
overvoltage category II
insulating material group I
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 79 3102 55 03 M5 female cable connector, Contacts: 3, not shielded, moulded on cable, IP67, M5x0.5, PUR black, 3 x 0.14 mm² 67.5 Automation technology - sensors and actuators 3 female cable connector screw moulded on cable Cable mounting no IP67 0.14 mm² 26 > 100 Mating cycles 1 A 60 3 II I
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M5 female cable connector, Contacts: 3, not shielded, moulded on cable, IP67, M5x0.5, PUR black, 3 x 0.14 mm²

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.