1

09 0044 00 07, M25 female panel mount connector, Contacts: 7, Shielding is not possible, solder, IP40

M25, series 691, Power connectorspin

Manufacturer binder
Description M25 female panel mount connector, Contacts: 7, Shielding is not possible, solder, IP40
Part Number 09 0044 00 07
Mass 35.108
product segment Power connectors
numbers of contacts 7
design female panel mount connector
locking system screw
termination solder
installation type Housing assembly
EMC no
degree of protection IP40
wire gauge mm 0.75 mm²
wire gauge AWG 18
mechanical operation > 50 Mating cycles
Rated current 5 A
Rated voltage 250
pollution degree 1
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 09 0044 00 07 M25 female panel mount connector, Contacts: 7, Shielding is not possible, solder, IP40 35.108 Power connectors 7 female panel mount connector screw solder Housing assembly no IP40 0.75 mm² 18 > 50 Mating cycles 5 A 250 1 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M25 female panel mount connector, Contacts: 7, Shielding is not possible, solder, IP40

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.