binder
By binder


M23 male panel mount connector, Contacts: 12, Shielding is not possible, solder, IP67

M23, series 623, Power connectors

Manufacturer binder
Description male panel mount connector, Housing assembly, bolted, solder, IP67, > 50 mating cycles, 12pin
Part Number 99 4607 10 12
Mass 31.161
product segment Power connectors
numbers of contacts 12
design male panel mount connector
locking system bolted
termination solder
installation type Housing assembly
EMC no
degree of protection IP67
wire gauge mm 1,00 mm²
wire gauge AWG 18
mechanical operation > 50 mating cycles
Rated current 8 A
Rated voltage 150
pollution degree 3
overvoltage category II
insulating material group III
CAD models
Share

Product selection

Index Selector Part Number Description Mass Quantity product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 1 99 4607 10 12 male panel mount connector, Housing assembly, bolted, solder, IP67, > 50 mating cycles, 12pin 31.161 1 Power connectors 12 male panel mount connector bolted solder Housing assembly no IP67 1,00 mm² 18 > 50 mating cycles 8 A 150 3 II III

Product Description

M23 male panel mount connector, Contacts: 12, Shielding is not possible, solder, IP67

Contact the supplier

binder

binder

Connectors

Google Map