binder
By binder

M23 male cable connector, Contacts: 12, 6.0 - 10.0 mm, shieldable, solder, IP67

M23, series 623, Power Connectors

Manufacturer binder
Description M23 male cable connector, Contacts: 12, 6.0 - 10.0 mm, shieldable, solder, IP67
Part Number 99 4621 10 12
Mass 70.5
product segment Power Connectors
numbers of contacts 12
design male cable connector
locking system screw
termination solder
installation type cable mounting
EMC shieldable
degree of protection IP67
wire gauge mm max. 1.00 mm²
wire gauge AWG max. AWG 17
Mechanical durability > 50 Mating cycles
cable outlet 6.0 - 10.0 mm
Rated current 8 A
Rated voltage 48 V
pollution degree 3
overvoltage category III
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

male cable connector

Contact the supplier

binder

binder

Connectors

Google Map