99 4638 20 06, M23 female panel mount connector, Contacts: 6, Shielding is not possible, solder, IP67
2

99 4638 20 06, M23 female panel mount connector, Contacts: 6, Shielding is not possible, solder, IP67

M23, series 623, Power connectors

Manufacturer binder
Description M23 female panel mount connector, Contacts: 6, Shielding is not possible, solder, IP67
Part Number 99 4638 20 06
Mass 30.759
product segment Power connectors
numbers of contacts 6
design female panel mount connector
locking system screw
termination solder
installation type Housing assembly
EMC no
degree of protection IP67
wire gauge mm 2.50 mm²
wire gauge AWG 14
mechanical operation > 50 Mating cycles
Rated current 20 A
Rated voltage 300
pollution degree 3
overvoltage category II
insulating material group III
Product selection
CAD Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
No CAD available 1 99 4638 20 06 M23 female panel mount connector, Contacts: 6, Shielding is not possible, solder, IP67 30.759 Power connectors 6 female panel mount connector screw solder Housing assembly no IP67 2.50 mm² 14 > 50 Mating cycles 20 A 300 3 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M23 female panel mount connector, Contacts: 6, Shielding is not possible, solder, IP67

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.