binder
By binder

M23 female cable connector, Contacts: 19, 6.0 - 10.0 mm, unshielded, solder, IP67

M23, series 623, Power Connectors

Manufacturer binder
Description M23 female cable connector, Contacts: 19, 6.0 - 10.0 mm, unshielded, solder, IP67
Part Number 99 4632 00 19
Mass 79
product segment Power Connectors
numbers of contacts 19
design female cable connector
locking system screw
termination solder
installation type cable mounting
EMC unshielded
degree of protection IP67
wire gauge mm 16x1.00 / 3x1.50 mm²
wire gauge AWG 16x AWG 18 / 3x AWG 16
Mechanical durability > 50 Mating cycles
cable outlet 6.0 - 10.0 mm
Rated current 16 x 8 A / 3 x 10 A
Rated voltage 48 V
pollution degree 3
overvoltage category III
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

female cable connector

Contact the supplier

binder

binder

Connectors

Google Map