2

99 4622 10 12, M23 female cable connector, Contacts: 12, 6.0 - 10.0 mm, shieldable, solder, IP67

M23, series 623, Power connectors

Manufacturer binder
Description M23 female cable connector, Contacts: 12, 6.0 - 10.0 mm, shieldable, solder, IP67
Part Number 99 4622 10 12
Mass 69
product segment Power connectors
numbers of contacts 12
design female cable connector
locking system screw
termination solder
installation type Cable mounting
EMC yes
degree of protection IP67
wire gauge mm 1.00 mm²
wire gauge AWG 17
cable outlet 6.0 - 10.0 mm
mechanical operation > 50 Mating cycles
Rated current 8 A
Rated voltage 150
pollution degree 3
overvoltage category II
insulating material group III
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG cable outlet mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 99 4622 10 12 M23 female cable connector, Contacts: 12, 6.0 - 10.0 mm, shieldable, solder, IP67 69 Power connectors 12 female cable connector screw solder Cable mounting yes IP67 1.00 mm² 17 6.0 - 10.0 mm > 50 Mating cycles 8 A 150 3 II III
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
cable outlet
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M23 female cable connector, Contacts: 12, 6.0 - 10.0 mm, shieldable, solder, IP67

Documentation
Contact the supplier
binder Connectors
Franz Binder GmbH + Co.