binder
By binder

M16 IP67 square male panel mount connector, Contacts: 6 DIN, unshielded, single wires, IP67, UL

M16, series 723, Miniature Connectors

Manufacturer binder
Description M16 IP67 square male panel mount connector, Contacts: 6 DIN, unshielded, single wires, IP67, UL
Part Number 09 0123 320 06
Mass 20.695
product segment Miniature Connectors
numbers of contacts 6 DIN
design square male panel mount connector
locking system screw
termination single wires
installation type Panel Mount
EMC unshielded
degree of protection IP67
wire gauge AWG AWG 22
Mechanical durability > 500 Mating cycles
Rated current 5 A
Rated voltage 300 V
pollution degree 1
overvoltage category II
insulating material group I
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

square male panel mount connector

Contact the supplier

binder

binder

Connectors

Google Map