binder
By binder

M16 IP67 square female panel mount connector, Contacts: 4, unshielded, crimping, IP67, UL

M16, series 723, Miniature Connectors

Manufacturer binder
Description M16 IP67 square female panel mount connector, Contacts: 4, unshielded, crimping, IP67, UL
Part Number 09 0112 370 04
Mass 9.433
product segment Miniature Connectors
numbers of contacts 4
design square female panel mount connector
locking system screw
termination crimping
installation type Panel Mount
EMC unshielded
degree of protection IP67
wire gauge mm see crimp contacts under accessories
Mechanical durability > 500 Mating cycles
Rated current 5 A
Rated voltage 250 V
pollution degree 1
overvoltage category III
insulating material group I
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

square female panel mount connector

Contact the supplier

binder

binder

Connectors

Google Map