binder
By binder

M16 IP67 male panel mount connector, Contacts: 12, unshielded, dip-solder, IP67, front mounting

M16, series 723, Miniature Connectors

Manufacturer binder
Description M16 IP67 male panel mount connector, Contacts: 12, unshielded, dip-solder, IP67, front mounting
Part Number 09 0131 66 12
Mass 16.025
product segment Miniature Connectors
numbers of contacts 12
design male panel mount connector
locking system screw
termination dip-solder
installation type Panel Mount
EMC unshielded
degree of protection IP67
Mechanical durability > 500 Mating cycles
Rated current 3 A
Rated voltage 60 V
pollution degree 1
overvoltage category III
insulating material group I
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

male panel mount connector

Contact the supplier

binder

binder

Connectors

Google Map