binder
By binder

M16 IP67 male cable connector, Contacts: 4, 6.0 - 8.0 mm, shieldable, solder, IP67, UL

M16, series 423, Miniature Connectors

Manufacturer binder
Description M16 IP67 male cable connector, Contacts: 4, 6.0 - 8.0 mm, shieldable, solder, IP67, UL
Part Number 99 5609 09 04
Mass 45.348
product segment Miniature Connectors
numbers of contacts 4
design male cable connector
locking system screw
termination solder
installation type cable mounting
EMC shieldable
degree of protection IP67
wire gauge mm max. 0.75 mm²
wire gauge AWG max. AWG 18
Mechanical durability > 500 Mating cycles
cable outlet 6.0 - 8.0 mm
Rated current 6 A
Rated voltage 250 V
pollution degree 1
overvoltage category III
insulating material group I
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

male cable connector

Contact the supplier

binder

binder

Connectors

Google Map