binder
By binder

M16 IP67 female cable connector, Contacts: 2, 4.0 - 6.0 mm, shieldable, solder, IP67, UL

M16, series 423, Miniature Connectors

Manufacturer binder
Description M16 IP67 female cable connector, Contacts: 2, 4.0 - 6.0 mm, shieldable, solder, IP67, UL
Part Number 99 5102 19 02
Mass 52.971
product segment Miniature Connectors
numbers of contacts 2
design female cable connector
locking system screw
termination solder
installation type cable mounting
EMC shieldable
degree of protection IP67
wire gauge mm max. 0.75 mm²
wire gauge AWG max. AWG 18
Mechanical durability > 500 Mating cycles
cable outlet 4.0 - 6.0 mm
Rated current 7 A
Rated voltage 250 V
pollution degree 1
overvoltage category III
insulating material group I
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

female cable connector

Contact the supplier

binder

binder

Connectors

Google Map