binder
By binder

M16 IP67 female angled connector, Contacts: 7, 6.0 - 8.0 mm, unshielded, solder, IP67

M16, series 723, Miniature Connectors

Manufacturer binder
Description M16 IP67 female angled connector, Contacts: 7, 6.0 - 8.0 mm, unshielded, solder, IP67
Part Number 99 0126 77 07
Mass 40.515
product segment Miniature Connectors
numbers of contacts 7
design female angled connector
locking system screw
termination solder
installation type cable mounting
EMC unshielded
degree of protection IP67
wire gauge mm max. 0.75 mm²
wire gauge AWG max. AWG 18
Mechanical durability > 500 Mating cycles
cable outlet 6.0 - 8.0 mm
Rated current 5 A
Rated voltage 125 V
pollution degree 1
overvoltage category III
insulating material group I
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

female angled connector

Contact the supplier

binder

binder

Connectors

Google Map