binder
By binder

M16 Male cable connector, Contacts: 3 (03-a), 4.0-6.0 mm, shieldable, solder, IP40

M16 IP40, series 581, Miniature Connectors

Manufacturer binder
Description M16 Male cable connector, Contacts: 3 (03-a), 4.0-6.0 mm, shieldable, solder, IP40
Part Number 99 2005 10 03
Mass 27.95
product segment Miniatur Steckverbinder
numbers of contacts 3 (03-a)
design Kabelstecker
locking system schrauben
termination löten
installation type Kabelmontage
EMC schirmbar
degree of protection IP40
wire gauge mm max. 0,75 mm²
wire gauge AWG AWG 18
Mechanical durability > 500 Steckzyklen
cable outlet 4,0-6,0 mm
Rated current 7,0 A
Rated voltage 250 V
pollution degree 1
overvoltage category I
insulating material group III
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

M16 Male cable connector, Contacts: 3 (03-a), 4.0-6.0 mm, shieldable, solder, IP40

Contact the supplier

binder

binder

Connectors

Google Map