binder
By binder

M16 IP40 female panel mount connector, Contacts: 24, unshielded, solder, IP40, front mounting

M16, series 680, Miniature Connectors

Manufacturer binder
Description M16 IP40 female panel mount connector, Contacts: 24, unshielded, solder, IP40, front mounting
Part Number 09 0198 80 24
Mass 9.181
product segment Miniature Connectors
numbers of contacts 24
design female panel mount connector
locking system screw
termination solder
installation type Panel Mount
EMC unshielded
degree of protection IP40
wire gauge mm 0.14 mm²
wire gauge AWG AWG 26
Mechanical durability > 500 Mating cycles
Rated current 1 A
Rated voltage 60 V
pollution degree 1
overvoltage category III
insulating material group I
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

female panel mount connector

Contact the supplier

binder

binder

Connectors

Google Map