binder
By binder

M12-A male panel mount connector, Contacts: 8, shieldable, dip-solder, IP68, UL, for PCB assembly

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A male panel mount connector, Contacts: 8, shieldable, dip-solder, IP68, UL, for PCB assembly
Part Number 99 3481 458 08
Mass 9
product segment Automation Technology - Sensors and Actuators
numbers of contacts 8
design male panel mount connector
locking system screw
termination dip-solder
installation type Panel Mount
EMC shieldable
coding M12-A
degree of protection IP68
Mechanical durability > 100 Mating cycles
Rated current 2 A (UL 1.5 A)
Rated voltage 30 V
pollution degree 3
overvoltage category III
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

male panel mount connector

Contact the supplier

binder

binder

Connectors

Google Map