binder
By binder

M12-A male panel mount connector, Contacts: 4, unshielded, single wires, IP68, UL,M16x1.5 front mounting plastic, front mounting

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A male panel mount connector, Contacts: 4, unshielded, single wires, IP68, UL,M16x1.5 front mounting plastic, front mounting
Part Number 76 4731 3011 00004-0200
Mass 7.967
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design male panel mount connector
locking system screw
termination single wires
installation type Panel Mount
EMC unshielded
coding M12-A
degree of protection IP68
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 4 A (3 A UL)
Rated voltage 250 V
pollution degree 3
overvoltage category III
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

male panel mount connector

Contact the supplier

binder

binder

Connectors

Google Map