binder
By binder

M12-A male cable connector, Contacts: 4, unshielded, moulded cable, IP69K, Ecolab, FDA compliant, Special TPE grey, 4 x 0.34 mm², stainless steel

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A male cable connector, Contacts: 4, unshielded, moulded cable, IP69K, Ecolab, FDA compliant, Special TPE grey, 4 x 0.34 mm², stainless steel
Part Number 77 3729 0000 40404-1000
Mass 188
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design male cable connector
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
coding M12-A
degree of protection IP69K, IP67
wire gauge mm 0.34 mm²
wire gauge AWG AWG 22
Mechanical durability > 100 Mating cycles
Rated current 4 A
Rated voltage 250 V
pollution degree 3
overvoltage category II
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

male cable connector

Contact the supplier

binder

binder

Connectors

Google Map