binder
By binder

M12-A male cable connector, Contacts: 4, 4.0 - 6.0 mm, shieldable, screw clamp, IP67, UL

M12, series 713, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A male cable connector, Contacts: 4, 4.0 - 6.0 mm, shieldable, screw clamp, IP67, UL
Part Number 99 1429 814 04
Mass 46.174
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design male cable connector
locking system screw
termination screw clamp
installation type cable mounting
EMC shieldable
coding M12-A
degree of protection IP67
wire gauge mm max. 0.75 mm²
wire gauge AWG max. AWG 18
Mechanical durability > 100 Mating cycles
cable outlet 4.0 - 6.0 mm
Rated current 4 A (3 A UL)
Rated voltage 250 V
pollution degree 3
overvoltage category III
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

male cable connector

Contact the supplier

binder

binder

Connectors

Google Map