binder
By binder

M12-A female cable connector, Contacts: 4, 6.0 - 8.0 mm, unshielded, screw clamp, IP67, UL

M12, series 713, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A female cable connector, Contacts: 4, 6.0 - 8.0 mm, unshielded, screw clamp, IP67, UL
Part Number 99 0430 57 04
Mass 14.637
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design female cable connector
locking system screw
termination screw clamp
installation type cable mounting
EMC unshielded
coding M12-A
degree of protection IP67
wire gauge mm max. 0.75 mm²
wire gauge AWG max. AWG 18
Mechanical durability > 50 Mating cycles
cable outlet 6.0 - 8.0 mm
Rated current 4 A (3 A UL)
Rated voltage 250 V
pollution degree 3
overvoltage category III
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

female cable connector

Contact the supplier

binder

binder

Connectors

Google Map