binder
By binder

M12-A female angled connector, Contacts: 3, unshielded, moulded cable, IP68, UL listed, TMPU, self-extinguishing black, 3 x 0.34 mm²

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A female angled connector, Contacts: 3, unshielded, moulded cable, IP68, UL listed, TMPU, self-extinguishing black, 3 x 0.34 mm²
Part Number 77 3434 0000 70003-0500
Mass 75
product segment Automation Technology - Sensors and Actuators
numbers of contacts 3
design female angled connector
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
coding M12-A
degree of protection IP68
wire gauge mm 0.34 mm²
wire gauge AWG AWG 22
Mechanical durability > 100 Mating cycles
Rated current 4 A
Rated voltage 250 V
pollution degree 3
overvoltage category II
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

female angled connector

Contact the supplier

binder

binder

Connectors

Google Map