binder
By binder

M12-A connection cable male cable connector - female cable connector, Contacts: 12, unshielded, moulded cable, IP68, UL listed, PUR black, 12 x 0.25 mm²

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A connection cable male cable connector - female cable connector, Contacts: 12, unshielded, moulded cable, IP68, UL listed, PUR black, 12 x 0.25 mm²
Part Number 77 3430 3429 50712-0300
Mass 130.0
product segment Automation Technology - Sensors and Actuators
numbers of contacts 12
design connection cable male cable connector - female cable connector
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
coding M12-A
degree of protection IP68
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 1.5 A
Rated voltage 30 V
pollution degree 3
overvoltage category II
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

connection cable male cable connector - female cable connector

Contact the supplier

binder

binder

Connectors

Google Map