binder
By binder

M12-A connection cable 2 male cable connectors, Contacts: 8, shielded, moulded cable, IP67, TPE black, 8 x AWG24

M12, series 763, Automation Technology - Data Transmission

Manufacturer binder
Description M12-A connection cable 2 male cable connectors, Contacts: 8, shielded, moulded cable, IP67, TPE black, 8 x AWG24
Part Number 77 3529 3529 64708-0060
Mass 130.0
product segment Automation Technology - Data Transmission
numbers of contacts 8
design connection cable 2 male cable connectors
locking system screw
termination moulded cable
installation type cable mounting
EMC shielded
coding M12-A
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 2 A
Rated voltage 30 V
pollution degree 3
overvoltage category II
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

connection cable 2 male cable connectors

Contact the supplier

binder

binder

Connectors

Google Map