binder
By binder

M12-A connecting cable, Contacts: 12, unshielded, moulded cable, IP69K, UL listed, Ecolab, PVC grey, 12 x 0.25 mm², stainless steel

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A connecting cable, Contacts: 12, unshielded, moulded cable, IP69K, UL listed, Ecolab, PVC grey, 12 x 0.25 mm², stainless steel
Part Number 77 3730 3727 20912-0200
Mass 167
product segment Automation Technology - Sensors and Actuators
numbers of contacts 12
design connecting cable for food and beverage industry
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
coding M12-A
degree of protection IP69K, IP67
wire gauge mm 0.25 mm²
wire gauge AWG AWG 28
Mechanical durability > 100 Mating cycles
Rated current 1.5 A
Rated voltage 30 V
pollution degree 3
overvoltage category II
insulating material group II
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

connecting cable for food and beverage industry

Contact the supplier

binder

binder

Connectors

Google Map