2

79 9723 050 08, M12-X connecting cord, Contacts: 8, shielded, moulded on cable, IP67, UL listed, M12x1, PUR green, AWG 26/7

M12, series 876, Automation technology - data transmission and power supplypin

Manufacturer binder
Description M12-X connecting cord, Contacts: 8, shielded, moulded on cable, IP67, UL listed, M12x1, PUR green, AWG 26/7
Part Number 79 9723 050 08
Mass 235
product segment Automation technology - data transmission and power supply
numbers of contacts 8
design connecting cord
locking system screw
termination moulded on cable
installation type Cable mounting
EMC yes
coding M12-X
degree of protection IP67
wire gauge AWG 4x2xAWG26
mechanical operation > 100 Mating cycles
Rated current 0,5 A
Rated voltage 50 V AC / 60 V DC
pollution degree 3
overvoltage category II
insulating material group II
Product selection
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 79 9723 050 08 M12-X connecting cord, Contacts: 8, shielded, moulded on cable, IP67, UL listed, M12x1, PUR green, AWG 26/7 235 Automation technology - data transmission and power supply 8 connecting cord screw moulded on cable Cable mounting yes M12-X IP67 4x2xAWG26 > 100 Mating cycles 0,5 A 50 V AC / 60 V DC 3 II II
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Product Description

M12-X connecting cord, Contacts: 8, shielded, moulded on cable, IP67, UL listed, M12x1, PUR green, AWG 26/7

Documentation
Contact the supplier
binder Steckverbindungen
Franz Binder GmbH + Co.